IESNA:LM-63-2002
[TEST]P1305909
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-08-320N-57-70-5S-HEG-A
[LUMINAIRE]EPHESUS LUMASPORT 8 INTEGRAL LUMINAIRE
[MORE](8) 5700K, 70 CRI LEDS AND 5S BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62100
TILT=NONE
8 -1 1 47 1 1 1 1.5 1 0
1 1 334
0 1 2 2.5 3 4 5 6 7 8
9 10 11 12 13 14 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
84486.7 84607.2 84805.9 84814.1 84846 84819.2 84643.2 84087.2 83300.7 82427.6
81518.6 80485.9 79408 78161.2 76586.1 74698.9 72478.2 64987.3 54991.6 46451.6
39328.2 33036.7 26693.8 20470.2 16419 13396.3 10731.9 8172.4 5311.4 2263.9
1542.2 1317.8 1231.3 1037.8 813.3 615.7 444.8 304.7 192.5 110.2
66.9 37.1 20.6 13.4 8.2 4.1 0
